General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 256T Frame, DP
Globetrotter® General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 256T Frame, DP - 256TTDBD6101
Part#: 256TTDBD6101
Catalog#: GT00111
Model#: 256TTDBD6101AA
List Price: $2,022.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 880 & 735 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 256T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 89.5 & 88.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 21/10.5 & 17.6/8.8 A |
| Power Factor | Power Factor: 76.2 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: DP |
| UL | UL: V - LI,ME-INS,CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 8 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: 1.2375 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Current | Current: 21.0/10.5 A | Efficiency | Efficiency: 89.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 880 rpm |
| Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620685-200 |
| UPC | UPC: 722856220011 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.00 | 25%: 5.50 | 50%: 6.50 | 75%: 8.50 | 100%: 10.50 | 115%: 12.00 | 125%: 13.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.70 | 50%: 3.18 | 75%: 4.70 | 100%: 6.30 | 115%: 7.33 | 125%: 8.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.2 | 50%: 89.0 | 75%: 90.0 | 100%: 89.5 | 115%: 88.8 | 125%: 88.1 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 39.8 | 50%: 60.5 | 75%: 71.0 | 100%: 76.2 | 115%: 77.5 | 125%: 78.2 |
| % of Rated Load: Speed (RPM) | 0%: 899 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 115%: 875 | 125%: 870 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 45.00 | 115%: 52.00 | 125%: 56.65 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 899 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 40.00 | Current (%): 350.0 | Torque (ft-lbs): 110.00 | Torque (%): 250.0 | Speed (RPM): 880 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 55.00 | Current (%): 550.0 | Torque (ft-lbs): 85.00 | Torque (%): 185.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 45.00 | Current (%): 450.0 | Torque (ft-lbs): 95.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 65.00 | Current (%): 625.0 | Torque (ft-lbs): 100.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.50 | Current (%): 100.0 | Torque (ft-lbs): 45.00 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): 0.00 | Power Factor (%): 76.2 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 500.0 | Torque (ft-lbs): 85.00 | Torque (%): 200.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!
