Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP

Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP

Part#: 256TTDR16026

Catalog#: E197A

Model#: 256TTDR16026AA

Weight: 260 lb

Key Features


  • NEMA JM pump shaft dimensions
  • JMV frame includes drip cover for vertical mount without base
  • JM frame has rigid base, drip cover included
  • Mechanically locked on shaft end
  • Continuous duty
  • Class B insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: cancel
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: cancel
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle