General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256TC Frame, TEFC

XRI® General Purpose General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256TC Frame, TEFC - 256TTFNA16096
Part#: 256TTFNA16096
Catalog#: C256B
Model#: 256TTFNA16096AA
Weight: 368 lb
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Ball bearings, mechanically locked on shaft end
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
- Motor will not accept a brake kit
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1176 & 975 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
| Frame | Frame: 256TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 & 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 26.2/13.1 & 23/11.5 A |
| Power Factor | Power Factor: 79 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .934 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 25.76 in |
| Frame Length | Frame Length: 12.26 in | Shaft Diameter | Shaft Diameter: 1.625 in |
| Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 26.2/13.1 A |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1176 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: B-SS203369-1225 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 30.75 IN | Weight | Weight: 368.00 LB |
| UPC | UPC: 722856050632 | Packaged Width | Packaged Width: 21.75 IN |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 7.00 | 50%: 8.50 | 75%: 10.50 | 100%: 13.10 | 115%: 15.00 | 125%: 16.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.00 | 50%: 4.00 | 75%: 6.00 | 100%: 8.00 | 115%: 9.20 | 125%: 10.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 90.2 | 75%: 91.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.5 |
| % of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 39.5 | 50%: 61.0 | 75%: 72.5 | 100%: 79.0 | 115%: 80.0 | 125%: 81.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,180 | 100%: 1,176 | 115%: 1,170 | 125%: 1,165 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 30.0 | 50%: 25.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 44.70 | 115%: 51.00 | 125%: 56.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 13.10 | Current (%): 100.0 | Torque (ft-lbs): 44.70 | Torque (%): 100.0 | Speed (RPM): 1,176 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 75.00 | Current (%): 573.0 | Torque (ft-lbs): 96.00 | Torque (%): 215.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 618.0 | Torque (ft-lbs): 92.00 | Torque (%): 206.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 80.00 | Current (%): 611.0 | Torque (ft-lbs): 85.00 | Torque (%): 190.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 78.00 | Current (%): 595.0 | Torque (ft-lbs): 86.00 | Torque (%): 192.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 53.50 | Current (%): 408.0 | Torque (ft-lbs): 139.00 | Torque (%): 311.0 | Speed (RPM): 1,055 | Rated Output (KW): | Power Factor (%): 69.5 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |