Explosion Proof Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256T Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256T Frame, EPFC - 256TTGN16552

Part#: 256TTGN16552

Catalog#: E506-P

Model#: 256TTGN16552AA

Weight: 403 lb

List Price: $4,531.00

Key Features


  • Explosion Proof Division 1 Class I, Groups C & D, Class II, Groups F & G
  • Bearing current protection (BCP), Meets NEMA premium efficiencies
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • 10:1 variable torque, 10:1 constant torque
  • MAX GUARD Class F insulation
  • UL listed file no. E12044, CSA certified file no. LR47504

Specifications


Phase Phase: 3 Output HP Output HP: 20 & 15 Hp
Output KW Output KW: 14.9 & 11.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1775 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 256T Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 93 & 92.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 48/24.1 & 44/22 A
Power Factor Power Factor: 84 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210 Enclosure Enclosure: Explosion Proof Fan cooled
UL UL: UL Listed And CSA Certified CSA CSA: Y
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .474 Ohms Mounting Mounting: RIGID
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 25.27 in
Frame Length Frame Length: 12.25 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4.18 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: CONSTANT 10:1
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 48.0/24.1 A
Efficiency Efficiency: 93 % Service Factor Service Factor: 1.15
Speed Speed: 1775 rpm Connection Drawing Connection Drawing: A-EE7308AD
Outline Drawing Outline Drawing: B-SS203001-1225 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 35.00 IN Weight Weight: 403.00 LB
UPC UPC: 722856023476 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 19.44 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 8.50 25%: 10.50 50%: 14.00 75%: 18.50 100%: 24.10 115%: 27.00 125%: 30.00
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 4.00 50%: 8.00 75%: 12.00 100%: 16.00 115%: 18.00 125%: 20.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.0 50%: 93.0 75%: 93.6 100%: 93.0 115%: 92.4 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 8.5 25%: 51.0 50%: 72.0 75%: 81.0 100%: 84.0 115%: 84.5 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,785 75%: 1,780 100%: 1,775 115%: 1,770 125%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 14.50 50%: 29.50 75%: 44.50 100%: 59.20 115%: 68.00 125%: 74.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 105.00 Current (%): 436.0 Torque (ft-lbs): 115.00 Torque (%): 194.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Break-Down Current (Amps): 86.00 Current (%): 357.0 Torque (ft-lbs): 146.00 Torque (%): 247.0 Speed (RPM): 1,625 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 20.00
Curvepoint: Locked-Rotor Current (Amps): 138.00 Current (%): 573.0 Torque (ft-lbs): 105.00 Torque (%): 177.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 40.0 Rated Output (Hp): 20.00
Curvepoint: No Load Current (Amps): 8.50 Current (%): 35.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Pull-Up Current (Amps): 115.00 Current (%): 477.0 Torque (ft-lbs): 100.00 Torque (%): 169.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 24.10 Current (%): 100.0 Torque (ft-lbs): 59.20 Torque (%): 100.0 Speed (RPM): 1,775 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: 1/3 Current (Amps): 125.00 Current (%): 519.0 Torque (ft-lbs): 90.00 Torque (%): 152.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle