7.5/5,900/750,TEAO,256TV,3/60/50/230/460#190/380
7.5/5,900/750,TEAO,256TV,3/60/50/230/460#190/380
Part#: 256TTTCD36607
Catalog#: 256TTTCD36607
Weight: 357 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.625 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620955-200 |
Packaged Length | Packaged Length: 23.00 IN | Weight | Weight: 357.00 LB |
Packaged Width | Packaged Width: 29.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 25.00 IN |
Efficiency
Information not available at the moment. Please check back later!