Encoder Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284T Frame, TEFC

Encoder Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284T Frame, TEFC

Part#: 284THFCD8028

Catalog#: Y569A

Model#: 284THFCD8028AA

Weight: 390 lb

List Price: $6,841.00

Key Features


  • IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • 2000:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 1.5 times base RPM
  • MAX GUARD® Class H insulation system
  • Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
  • Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • Provisions Only for Encoder
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 92.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 57.0/28.5 A Power Factor Power Factor: 88.8
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .393 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 57.0/28.5 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: SS313098-100
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Efficiency Efficiency: 92.7 % Packaged Length Packaged Length: 39.00 IN
Weight Weight: 390.00 LB UPC UPC: 722856207227
Packaged Width Packaged Width: 32.25 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 24.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 8.87 25%: 11.09 50%: 15.87 75%: 21.80 100%: 28.44 115%: 32.73 125%: 35.73
% of Rated Load: Rated Output (KW) 0%: 0.43 25%: 5.15 50%: 9.99 75%: 14.98 100%: 20.12 115%: 23.29 125%: 25.45
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.6 50%: 93.3 75%: 93.4 100%: 92.7 115%: 92.1 125%: 91.6
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 58.3 50%: 79.0 75%: 86.2 100%: 88.8 115%: 89.3 125%: 89.4
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,793 50%: 1,786 75%: 1,778 100%: 1,770 115%: 1,765 125%: 1,761
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.31 50%: 36.77 75%: 55.39 100%: 74.20 115%: 85.59 125%: 93.23
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 110.50 Current (%): 0.0 Torque (ft-lbs): 210.00 Torque (%): 280.0 Speed (RPM): 1,614 Rated Output (KW): 62.35 Power Factor (%): 70.8 Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 194.00 Current (%): 0.0 Torque (ft-lbs): 86.12 Torque (%): 116.0 Speed (RPM): 0 Rated Output (KW): 48.89 Power Factor (%): 31.6 Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 28.40 Current (%): 0.0 Torque (ft-lbs): 74.20 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 20.11 Power Factor (%): 88.8 Rated Output (Hp): 25.00

Efficiency


Information not available at the moment. Please check back later!