Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 284JP Frame, DP

Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 284JP Frame, DP

Part#: 284TTDBD6013

Catalog#: GT2569

Model#: 284TTDBD6013BB

Weight: 403 lb

List Price: $3,816.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Inverter Duty 20:1 Variable Torque
  • Steel frame with Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 575 V
Speed Speed: 3562 rpm Service Factor Service Factor: 1.15
Frame Frame: 284JP Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 28.6 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .358 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Overall Length Overall Length: 29.53 in
Frame Length Frame Length: 12.59 in Shaft Diameter Shaft Diameter: 1.249 in
Shaft Extension Shaft Extension: 8.4 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 28.6 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3562 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620826-100
Voltage Voltage: 575 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 403.00 LB
UPC UPC: 722856064264 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 11.36 25%: 13.20 50%: 17.20 75%: 22.48 100%: 28.56 115%: 32.48 125%: 35.20
% of Rated Load: Rated Output (KW) 0%: 1.10 25%: 6.50 50%: 12.40 75%: 18.30 100%: 24.50 115%: 28.20 125%: 30.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.6 75%: 91.7 100%: 91.7 115%: 91.7 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 53.0 50%: 75.0 75%: 83.0 100%: 87.0 115%: 88.0 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,590 50%: 3,582 75%: 3,572 100%: 3,562 115%: 3,558 125%: 3,552
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 11.00 50%: 22.00 75%: 33.00 100%: 44.20 115%: 51.00 125%: 55.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 113.00 Current (%): 317.0 Torque (ft-lbs): 111.00 Torque (%): 250.0 Speed (RPM): 3,390 Rated Output (KW): Power Factor (%): 71.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 187.00 Current (%): 524.0 Torque (ft-lbs): 69.00 Torque (%): 150.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 153.00 Current (%): 429.0 Torque (ft-lbs): 72.00 Torque (%): 165.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 14.20 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 8.5 Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 175.00 Current (%): 490.0 Torque (ft-lbs): 57.00 Torque (%): 130.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 166.00 Current (%): 465.0 Torque (ft-lbs): 58.50 Torque (%): 132.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 35.70 Current (%): 100.0 Torque (ft-lbs): 44.20 Torque (%): 100.0 Speed (RPM): 3,562 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle