Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC

Part#: 284TTFCD6012

Catalog#: GT3427A

Model#: 284TTFCD6012BB

Weight: 341.78 lb

List Price: $4,408.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 20 Hp
Output KW Output KW: 18.7 & 14.9 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3555 & 2955 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 284JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 60/30 & 58/29 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .395 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JP Overall Length Overall Length: 30.40 in
Frame Length Frame Length: 11.41 in Shaft Diameter Shaft Diameter: 1.260 in
Shaft Extension Shaft Extension: 8.37 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Output HP Output HP: 25 Hp Output KW Output KW: 18.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 60.0/30.0 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3555 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620811-100
Voltage Voltage: 230/460 V Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 341.78 LB
UPC UPC: 722856064080 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 11.10 25%: 13.20 50%: 17.70 75%: 23.40 100%: 30.00 115%: 34.10 125%: 37.00
% of Rated Load: Rated Output (KW) 0%: 1.00 25%: 5.40 50%: 10.30 75%: 15.20 100%: 20.50 115%: 23.80 125%: 25.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.5 50%: 91.0 75%: 91.7 100%: 91.7 115%: 91.4 125%: 91.0
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 52.0 50%: 73.5 75%: 82.0 100%: 86.0 115%: 87.0 125%: 87.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,588 50%: 3,578 75%: 3,565 100%: 3,555 115%: 3,546 125%: 3,540
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 9.20 50%: 18.50 75%: 27.50 100%: 37.00 115%: 42.50 125%: 46.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 30.00 Current (%): 100.0 Torque (ft-lbs): 37.00 Torque (%): 100.0 Speed (RPM): 3,555 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 151.00 Current (%): 503.0 Torque (ft-lbs): 68.00 Torque (%): 184.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 174.00 Current (%): 580.0 Torque (ft-lbs): 54.00 Torque (%): 146.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 179.00 Current (%): 603.0 Torque (ft-lbs): 65.00 Torque (%): 176.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 35.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 11.10 Current (%): 37.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 8.0 Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 105.00 Current (%): 350.0 Torque (ft-lbs): 94.00 Torque (%): 254.0 Speed (RPM): 3,330 Rated Output (KW): Power Factor (%): 71.0 Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 166.00 Current (%): 553.0 Torque (ft-lbs): 56.00 Torque (%): 151.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle