General Purpose Motor, 25 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 284T Frame, TEFC

General Purpose Motor, 25 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 284T Frame, TEFC

Part#: 284TTFCD6039

Catalog#: GT1828

Model#: 284TTFCD6039AA

Weight: 400 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 200 V
Speed Speed: 1772 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 69 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .2988 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 69 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1772 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620704-100
Voltage Voltage: 200 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 400.00 LB
UPC UPC: 722856184702 Packaged Width Packaged Width: 32.25 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 24.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 27.14 25%: 31.28 50%: 40.94 75%: 53.82 100%: 69.00 115%: 78.20 125%: 85.10
% of Rated Load: Rated Output (KW) 0%: 0.65 25%: 5.20 50%: 10.00 75%: 15.00 100%: 19.70 115%: 23.00 125%: 25.10
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.0 75%: 93.6 100%: 93.6 115%: 93.0 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 48.0 50%: 69.0 75%: 79.0 100%: 83.0 115%: 85.0 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,782 100%: 1,772 115%: 1,768 125%: 1,765
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.30 50%: 36.70 75%: 55.20 100%: 74.00 115%: 85.20 125%: 93.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 11.80 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 110.00 Current (%): Torque (ft-lbs): 190.00 Torque (%): 255.0 Speed (RPM): 1,650 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 162.00 Current (%): Torque (ft-lbs): 120.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 30.00 Current (%): 100.0 Torque (ft-lbs): 74.00 Torque (%): 100.0 Speed (RPM): 1,772 Rated Output (KW): Power Factor (%): 83.0 Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 182.00 Current (%): Torque (ft-lbs): 144.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 138.00 Current (%): Torque (ft-lbs): 142.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 150.00 Current (%): Torque (ft-lbs): 118.00 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00

Efficiency


Information not available at the moment. Please check back later!