Kiln Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 284T Frame, TEAO
Kiln Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 284T Frame, TEAO - 284TTTCD18601
Part#: 284TTTCD18601
Catalog#: S517A
Weight: 463 lb
List Price: $5,830.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 880 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 284T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 90 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 13.8 A |
| Power Factor | Power Factor: 75 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .8717 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Variable 20:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Efficiency | Efficiency: 88.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 880 rpm |
| Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS620956-100 |
| Packaged Length | Packaged Length: 32.00 IN | Weight | Weight: 463.00 LB |
| UPC | UPC: 722856219497 | Packaged Width | Packaged Width: 27.00 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 23.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.80 | 25%: 7.50 | 50%: 9.00 | 75%: 11.00 | 100%: 13.80 | 115%: 15.50 | 125%: 17.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 2.24 | 50%: 4.20 | 75%: 6.23 | 100%: 8.35 | 115%: 9.65 | 125%: 10.58 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.3 | 50%: 88.9 | 75%: 89.9 | 100%: 89.5 | 115%: 88.9 | 125%: 88.3 |
| % of Rated Load: Power Factor (%) | 0%: 6.2 | 25%: 37.5 | 50%: 58.8 | 75%: 70.2 | 100%: 75.0 | 115%: 77.5 | 125%: 78.4 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 115%: 875 | 125%: 875 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.70 | 50%: 29.55 | 75%: 44.58 | 100%: 60.00 | 115%: 69.00 | 125%: 75.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 86.00 | Current (%): 625.0 | Torque (ft-lbs): 85.00 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 46.00 | Current (%): 330.0 | Torque (ft-lbs): 135.00 | Torque (%): 225.0 | Speed (RPM): 780 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 14.00 | Current (%): 100.0 | Torque (ft-lbs): 60.00 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): 0.00 | Power Factor (%): 74.5 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!
