General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP

Globetrotter® General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP - 286TSTDBD6001
Part#: 286TSTDBD6001
Catalog#: GT0072
Model#: 286TSTDBD6001BB
Weight: 348 lb
List Price: $3,667.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
| Output KW | Output KW: 30.0 & 22.4 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3562 & 2965 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 286TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 92.4 & 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 93/46.5 & 86/43 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6211 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .2468 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 25.72 in |
| Frame Length | Frame Length: 13.97 in | Shaft Diameter | Shaft Diameter: 1.625 in |
| Shaft Extension | Shaft Extension: 3.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: VARIABLE 10:1 |
| Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 93.0/46.5 A |
| Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3562 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620709-200 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 348.00 LB |
| UPC | UPC: 722856061164 | Packaged Width | Packaged Width: 28.03 IN |
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 17.20 | 25%: 20.40 | 50%: 27.50 | 75%: 36.40 | 100%: 46.50 | 115%: 53.20 | 125%: 57.80 |
| % of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 8.60 | 50%: 16.30 | 75%: 24.20 | 100%: 32.40 | 115%: 37.30 | 125%: 40.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 92.1 | 75%: 92.4 | 100%: 92.4 | 115%: 92.1 | 125%: 91.4 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 53.0 | 50%: 74.5 | 75%: 83.5 | 100%: 87.0 | 115%: 88.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,582 | 75%: 3,572 | 100%: 3,562 | 115%: 3,556 | 125%: 3,550 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 95.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.60 | 50%: 29.40 | 75%: 44.20 | 100%: 59.00 | 115%: 68.00 | 125%: 74.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 322.0 | Torque (ft-lbs): 148.00 | Torque (%): 250.0 | Speed (RPM): 3,385 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 46.60 | Current (%): 100.0 | Torque (ft-lbs): 59.00 | Torque (%): 100.0 | Speed (RPM): 3,562 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Pull-Up | Current (Amps): 228.00 | Current (%): 489.0 | Torque (ft-lbs): 85.50 | Torque (%): 145.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 240.00 | Current (%): 515.0 | Torque (ft-lbs): 84.00 | Torque (%): 142.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 210.00 | Current (%): 451.0 | Torque (ft-lbs): 105.00 | Torque (%): 178.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 17.20 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 251.00 | Current (%): 539.0 | Torque (ft-lbs): 101.00 | Torque (%): 171.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |