Explosion Proof Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 286TS Frame, EPFC

Explosion Proof Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 286TS Frame, EPFC
Part#: 286TSTGN6501
Catalog#: E563
Model#: 286TSTGN6501BC
Weight: 487 lb
List Price: $5,959.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3555 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286TS | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 67.0/33.5 A | Power Factor | Power Factor: 89.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .3 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 26.47 in |
Frame Length | Frame Length: 14.25 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 3.44 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 67.0/33.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3555 rpm |
Connection Drawing | Connection Drawing: A-EE7308AD | Outline Drawing | Outline Drawing: B-SS311004-1425 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 487.00 LB |
UPC | UPC: 722856023520 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 20.01 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.50 | 25%: 12.70 | 50%: 18.50 | 75%: 26.00 | 100%: 33.50 | 115%: 38.50 | 125%: 42.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 6.30 | 50%: 12.10 | 75%: 18.00 | 100%: 24.00 | 115%: 28.00 | 125%: 30.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.0 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 61.5 | 50%: 81.0 | 75%: 87.0 | 100%: 89.5 | 115%: 90.0 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,578 | 75%: 3,565 | 100%: 3,555 | 115%: 3,547 | 125%: 3,542 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.00 | 125%: 56.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 217.00 | Current (%): 648.0 | Torque (ft-lbs): 63.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 205.00 | Current (%): 615.0 | Torque (ft-lbs): 56.00 | Torque (%): 120.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 33.50 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 3,555 | Rated Output (KW): | Power Factor (%): 89.5 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 185.00 | Current (%): 550.0 | Torque (ft-lbs): 60.00 | Torque (%): 127.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 138.00 | Current (%): 412.0 | Torque (ft-lbs): 123.00 | Torque (%): 275.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 9.50 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 195.00 | Current (%): 583.0 | Torque (ft-lbs): 56.00 | Torque (%): 120.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |