Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286JP Frame, DP

Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286JP Frame, DP

Part#: 286TTDBD6038

Catalog#: GT2567

Model#: 286TTDBD6038CB

Weight: 463 lb

List Price: $4,035.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Inverter Duty 20:1 Variable Torque
  • Steel frame with Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 575 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1.15
Frame Frame: 286JP Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 29.2 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .289 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Overall Length Overall Length: 30.19 in
Frame Length Frame Length: 13.97 in Shaft Diameter Shaft Diameter: 1.249 in
Shaft Extension Shaft Extension: 8.4 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 29.2 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620826-200
Voltage Voltage: 575 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 286
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 463.00 LB
UPC UPC: 722856062161 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.40 25%: 14.00 50%: 18.00 75%: 23.20 100%: 29.20 115%: 32.80 125%: 35.60
% of Rated Load: Rated Output (KW) 0%: 0.65 25%: 6.20 50%: 12.00 75%: 17.80 100%: 23.80 115%: 27.50 125%: 30.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.1 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 44.0 50%: 66.0 75%: 77.0 100%: 82.0 115%: 83.0 125%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,780 100%: 1,775 115%: 1,770 125%: 1,765
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.50 100%: 88.80 115%: 102.00 125%: 111.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 225.00 Current (%): 615.0 Torque (ft-lbs): 173.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 36.50 Current (%): 100.0 Torque (ft-lbs): 88.80 Torque (%): 100.0 Speed (RPM): 1,775 Rated Output (KW): Power Factor (%): 82.0 Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 178.00 Current (%): 490.0 Torque (ft-lbs): 150.00 Torque (%): 167.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 190.00 Current (%): 520.0 Torque (ft-lbs): 140.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 130.00 Current (%): 355.0 Torque (ft-lbs): 235.00 Torque (%): 265.0 Speed (RPM): 1,645 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 164.00 Current (%): 450.0 Torque (ft-lbs): 175.00 Torque (%): 197.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 15.50 Current (%): 41.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle