General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 286TC Frame, TEFC

Globetrotter® General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 286TC Frame, TEFC - 286TTFCD6078

Part#: 286TTFCD6078

Catalog#: GT1226

Model#: 286TTFCD6078BB

Weight: 530 lb

List Price: $4,570.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2016
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 20 & 15 Hp
Output KW Output KW: 14.9 & 11.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1180 & 982 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 286TC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91.7 & 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 52/26 & 49/24.5 A
Power Factor Power Factor: 79 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6311
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .5617 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable Inverter Load Inverter Load: Constant 10:1/Variable 10:1
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 52.0/26.0 A
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1180 rpm Connection Drawing Connection Drawing: EE7308AA
Outline Drawing Outline Drawing: SS620701-200 Packaged Length Packaged Length: 31.77 IN
Weight Weight: 530.00 LB UPC UPC: 722856184221
Packaged Width Packaged Width: 28.03 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 13.00 25%: 14.10 50%: 16.90 75%: 21.00 100%: 26.00 115%: 29.40 125%: 31.90
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 4.30 50%: 8.20 75%: 12.20 100%: 16.30 115%: 18.80 125%: 20.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 91.0 75%: 91.7 100%: 91.7 115%: 91.0 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 38.0 50%: 61.0 75%: 73.0 100%: 79.0 115%: 81.0 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,178 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.50 100%: 89.00 115%: 102.00 125%: 112.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 145.00 Current (%): 558.0 Torque (ft-lbs): 172.00 Torque (%): 193.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 40.0 Rated Output (Hp): 20.00
Curvepoint: 1/3 Current (Amps): 141.00 Current (%): 542.0 Torque (ft-lbs): 126.00 Torque (%): 142.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 20.00
Curvepoint: Pull-Up Current (Amps): 133.00 Current (%): 512.0 Torque (ft-lbs): 128.00 Torque (%): 144.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 20.00
Curvepoint: 2/3 Current (Amps): 121.00 Current (%): 465.0 Torque (ft-lbs): 160.00 Torque (%): 180.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 20.00
Curvepoint: Break-Down Current (Amps): 81.00 Current (%): 312.0 Torque (ft-lbs): 199.00 Torque (%): 224.0 Speed (RPM): 1,095 Rated Output (KW): 0.00 Power Factor (%): 67.0 Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 26.00 Current (%): 100.0 Torque (ft-lbs): 89.00 Torque (%): 100.0 Speed (RPM): 1,180 Rated Output (KW): 0.00 Power Factor (%): 79.0 Rated Output (Hp): 20.00
Curvepoint: No Load Current (Amps): 13.00 Current (%): 50.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 4.5 Rated Output (Hp): 20.00

Efficiency


Information not available at the moment. Please check back later!