Kiln Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 286T Frame, TEAO
Kiln Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 286T Frame, TEAO - 286TTTCD18602
Part#: 286TTTCD18602
Catalog#: S520A
Model#: 286TTTCD18602AA
Weight: 190 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 286T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 90 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 20 A |
| Power Factor | Power Factor: 77 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .6141 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Variable 20:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Current | Current: 20 A | Efficiency | Efficiency: 88.5 % |
| Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: EE7300T |
| Outline Drawing | Outline Drawing: SS620956-200 | Packaged Length | Packaged Length: 28.00 IN |
| Weight | Weight: 190.00 LB | UPC | UPC: 722856213662 |
| Packaged Width | Packaged Width: 32.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 19.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 8.80 | 25%: 10.00 | 50%: 12.50 | 75%: 16.00 | 100%: 20.00 | 115%: 23.20 | 125%: 25.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.43 | 25%: 3.28 | 50%: 6.25 | 75%: 9.30 | 100%: 12.55 | 115%: 14.60 | 125%: 16.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.4 | 50%: 89.9 | 75%: 90.3 | 100%: 88.5 | 115%: 88.4 | 125%: 87.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 41.2 | 50%: 62.8 | 75%: 73.2 | 100%: 77.0 | 115%: 78.8 | 125%: 78.8 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 880 | 100%: 875 | 115%: 870 | 125%: 870 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.37 | 75%: 67.00 | 100%: 90.00 | 115%: 105.00 | 125%: 114.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 115.00 | Current (%): 568.0 | Torque (ft-lbs): 115.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 100.00 | Current (%): 495.0 | Torque (ft-lbs): 115.00 | Torque (%): 130.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 92.00 | Current (%): 455.0 | Torque (ft-lbs): 98.00 | Torque (%): 110.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 680.00 | Current (%): 410.0 | Torque (ft-lbs): 122.00 | Torque (%): 135.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 63.00 | Current (%): 310.0 | Torque (ft-lbs): 180.00 | Torque (%): 200.0 | Speed (RPM): 780 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 20.00 | Current (%): 100.0 | Torque (ft-lbs): 90.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): 0.00 | Power Factor (%): 74.5 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 9.00 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!