Close-Coupled Pump Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 324JP Frame, TEFC

Close-Coupled Pump Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 324JP Frame, TEFC

Part#: 324TTFCD6013

Catalog#: GT3533A

Model#: 324TTFCD6013BB

Weight: 527 lb

List Price: $6,743.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 575 V
Speed Speed: 3565 rpm Service Factor Service Factor: 1.15
Frame Frame: 324JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 37 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1736 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JP Overall Length Overall Length: 36.92 in
Frame Length Frame Length: 13.07 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 11.23 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 37 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3565 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620813-100
Voltage Voltage: 575 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 92.4 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 527.00 LB
UPC UPC: 722856061607 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.16 25%: 15.20 50%: 21.20 75%: 28.64 100%: 36.80 115%: 42.00 125%: 45.60
% of Rated Load: Rated Output (KW) 0%: 1.30 25%: 8.50 50%: 16.40 75%: 24.30 100%: 32.00 115%: 37.00 125%: 40.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 91.7 75%: 93.0 100%: 92.4 115%: 92.4 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 57.0 50%: 77.5 75%: 85.0 100%: 88.0 115%: 88.5 125%: 89.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,592 50%: 3,582 75%: 3,575 100%: 3,565 115%: 3,560 125%: 3,555
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 95.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 14.60 50%: 29.30 75%: 44.00 100%: 59.00 115%: 68.00 125%: 74.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 290.00 Current (%): 625.0 Torque (ft-lbs): 95.00 Torque (%): 160.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 30.0 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 46.00 Current (%): 100.0 Torque (ft-lbs): 59.00 Torque (%): 100.0 Speed (RPM): 3,565 Rated Output (KW): Power Factor (%): 88.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 232.00 Current (%): 500.0 Torque (ft-lbs): 80.00 Torque (%): 135.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 252.00 Current (%): 545.0 Torque (ft-lbs): 79.00 Torque (%): 135.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 175.00 Current (%): 375.0 Torque (ft-lbs): 162.00 Torque (%): 275.0 Speed (RPM): 3,425 Rated Output (KW): Power Factor (%): 69.0 Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 15.20 Current (%): 33.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 8.0 Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 212.00 Current (%): 460.0 Torque (ft-lbs): 100.00 Torque (%): 170.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle