Close-Coupled Pump Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 324JM Frame, TEFC

Close-Coupled Pump Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 324JM Frame, TEFC

Part#: 324TTFCD6033

Catalog#: GT3234A

Model#: 324TTFCD6033CB

Weight: 571.1 lb

List Price: $6,486.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 575 V
Speed Speed: 1782 rpm Service Factor Service Factor: 1.15
Frame Frame: 324JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 38 A Power Factor Power Factor: 84
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .18 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JM Overall Length Overall Length: 32.55 in
Frame Length Frame Length: 13.07 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 8.1 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 38 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1782 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620799-100
Voltage Voltage: 575 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 571.10 LB
UPC UPC: 722856061829 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 14.00 25%: 16.40 50%: 22.24 75%: 29.60 100%: 38.00 115%: 43.36 125%: 47.20
% of Rated Load: Rated Output (KW) 0%: 0.70 25%: 8.20 50%: 15.90 75%: 23.70 100%: 31.70 115%: 36.60 125%: 39.90
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 50.5 50%: 72.5 75%: 81.0 100%: 84.0 115%: 85.5 125%: 85.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,788 100%: 1,782 115%: 1,780 125%: 1,778
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 29.30 50%: 58.50 75%: 88.30 100%: 118.00 115%: 136.00 125%: 148.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 210.00 Current (%): 440.0 Torque (ft-lbs): 220.00 Torque (%): 185.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 290.00 Current (%): 610.0 Torque (ft-lbs): 212.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): 71.50 Power Factor (%): 32.0 Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 250.00 Current (%): 525.0 Torque (ft-lbs): 175.00 Torque (%): 150.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 230.00 Current (%): 485.0 Torque (ft-lbs): 180.00 Torque (%): 152.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 170.00 Current (%): 360.0 Torque (ft-lbs): 313.00 Torque (%): 265.0 Speed (RPM): 1,710 Rated Output (KW): 90.70 Power Factor (%): 67.0 Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 17.50 Current (%): 37.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 47.50 Current (%): 100.0 Torque (ft-lbs): 118.00 Torque (%): 100.0 Speed (RPM): 1,782 Rated Output (KW): 31.50 Power Factor (%): 84.0 Rated Output (Hp): 40.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle