Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324JP Frame, TEFC

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324JP Frame, TEFC

Part#: 324TTFCD6085

Catalog#: GT3429A

Model#: 324TTFCD6085BB

Weight: 524.79 lb

List Price: $7,450.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 20 Hp
Output KW Output KW: 18.7 & 14.9 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1184 & 985 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 324JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 & 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 64/32 & 63/31.5 A Power Factor Power Factor: 78.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .327 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JP Overall Length Overall Length: 36.92 in
Frame Length Frame Length: 14.56 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 10.98 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 64.0/32.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1184 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620813-100
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 324
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 524.79 LB
UPC UPC: 722856061690 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 15.00 25%: 16.50 50%: 20.50 75%: 26.00 100%: 32.00 115%: 36.50 125%: 39.50
% of Rated Load: Rated Output (KW) 0%: 0.76 25%: 5.40 50%: 10.20 75%: 15.00 100%: 20.00 115%: 23.00 125%: 25.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 93.0 100%: 93.0 115%: 92.7 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 39.8 50%: 62.0 75%: 73.5 100%: 78.5 115%: 80.5 125%: 81.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,192 75%: 1,188 100%: 1,184 115%: 1,180 125%: 1,180
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 80.0 125%: 95.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 27.50 50%: 55.00 75%: 82.50 100%: 111.00 115%: 127.00 125%: 139.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 32.00 Current (%): 100.0 Torque (ft-lbs): 111.00 Torque (%): 100.0 Speed (RPM): 1,184 Rated Output (KW): 0.00 Power Factor (%): 78.5 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 15.00 Current (%): 47.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 4.5 Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 158.00 Current (%): 494.0 Torque (ft-lbs): 185.00 Torque (%): 167.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 145.00 Current (%): 453.0 Torque (ft-lbs): 180.00 Torque (%): 162.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 132.00 Current (%): 412.0 Torque (ft-lbs): 230.00 Torque (%): 207.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 182.00 Current (%): 569.0 Torque (ft-lbs): 240.00 Torque (%): 216.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.0 Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 105.00 Current (%): 328.0 Torque (ft-lbs): 300.00 Torque (%): 270.0 Speed (RPM): 1,138 Rated Output (KW): 0.00 Power Factor (%): 65.0 Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle