Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 326T Frame, TEFC

Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 326T Frame, TEFC

Part#: 326THFCD19078

Catalog#: W643A

Model#: 326THFCD19078AB

Weight: 645 lb

List Price: $7,867.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2061
  • Meets IEEE-841 standard for severe duty applications
  • 100% cast iron construction for rigidity and reduced vibration
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 575 V
Speed Speed: 1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 30.5 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .268 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 30.5 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS312939-200
Voltage Voltage: 575 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 326
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 645.00 LB
UPC UPC: 722856192844 Packaged Width Packaged Width: 32.30 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 25.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 14.40 25%: 16.00 50%: 19.60 75%: 24.80 100%: 30.40 115%: 34.96 125%: 37.76
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 6.30 50%: 12.10 75%: 17.50 100%: 24.00 115%: 27.60 125%: 30.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 93.3 100%: 93.0 115%: 92.7 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 40.0 50%: 62.5 75%: 73.5 100%: 79.0 115%: 80.5 125%: 81.2
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,192 75%: 1,188 100%: 1,185 115%: 1,182 125%: 1,180
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 33.00 50%: 66.00 75%: 99.50 100%: 133.00 115%: 153.00 125%: 167.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 38.00 Current (%): 100.0 Torque (ft-lbs): 133.00 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): Power Factor (%): 79.0 Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 175.00 Current (%): 455.0 Torque (ft-lbs): 250.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 190.00 Current (%): 492.0 Torque (ft-lbs): 275.00 Torque (%): 155.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 217.00 Current (%): 560.0 Torque (ft-lbs): 300.00 Torque (%): 225.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 41.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 160.00 Current (%): 415.0 Torque (ft-lbs): 325.00 Torque (%): 195.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 18.00 Current (%): 47.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 127.00 Current (%): 330.0 Torque (ft-lbs): 370.00 Torque (%): 278.0 Speed (RPM): 1,135 Rated Output (KW): Power Factor (%): 65.0 Rated Output (Hp): 30.00

Efficiency


Information not available at the moment. Please check back later!