General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326TC Frame, TEFC

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326TC Frame, TEFC

Part#: 326TTFCD6029

Catalog#: GT1237A-P

Model#: 326TTFCD6029BA

Weight: 686 lb

List Price: $6,761.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • IP55 enclosure
  • BCP (Bearing Current Protection)
  • Inverter Duty 10:1 Variable Torque and up to 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 50 & 40 Hp
Output KW Output KW: 37.0 & 30.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1782 & 1482 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 326TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 & 93.9 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 117/58.5 & 114/57 A Power Factor Power Factor: 85
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .127 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 117.0/58.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1782 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS312784-200
Voltage Voltage: 230/460 V Output KW Output KW: 37 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.5 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 686.00 LB
UPC UPC: 722856184313 Packaged Width Packaged Width: 32.25 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 24.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 20.50 25%: 24.50 50%: 34.00 75%: 45.50 100%: 58.50 115%: 67.00 125%: 73.00
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 10.20 50%: 19.80 75%: 29.50 100%: 39.50 115%: 45.50 125%: 49.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.1 75%: 94.5 100%: 94.5 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 52.0 50%: 73.8 75%: 82.0 100%: 85.0 115%: 85.8 125%: 85.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,786 75%: 1,784 100%: 1,782 115%: 1,775 125%: 1,770
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 36.50 50%: 73.50 75%: 110.00 100%: 147.00 115%: 170.00 125%: 185.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 380.00 Current (%): 650.0 Torque (ft-lbs): 282.00 Torque (%): 190.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 58.50 Current (%): 100.0 Torque (ft-lbs): 147.00 Torque (%): 100.0 Speed (RPM): 1,782 Rated Output (KW): Power Factor (%): 85.0 Rated Output (Hp): 50.00
Curvepoint: No Load Current (Amps): 20.50 Current (%): 35.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 50.00
Curvepoint: 2/3 Current (Amps): 265.00 Current (%): 455.0 Torque (ft-lbs): 280.00 Torque (%): 190.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 195.00 Current (%): 335.0 Torque (ft-lbs): 410.00 Torque (%): 280.0 Speed (RPM): 1,710 Rated Output (KW): Power Factor (%): 73.0 Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 290.00 Current (%): 495.0 Torque (ft-lbs): 225.00 Torque (%): 155.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: 1/3 Current (Amps): 315.00 Current (%): 540.0 Torque (ft-lbs): 220.00 Torque (%): 150.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00

Efficiency


Information not available at the moment. Please check back later!