Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 326JP Frame, TEFC

Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 326JP Frame, TEFC

Part#: 326TTFCD6085

Catalog#: GT3432A

Model#: 326TTFCD6085BB

Weight: 630 lb

List Price: $8,011.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1185 & 985 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 326JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 & 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 76/38 & 77/38.5 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .268 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: JP Overall Length Overall Length: 35.42 in
Frame Length Frame Length: 14.56 in Shaft Diameter Shaft Diameter: 1.296 in
Shaft Extension Shaft Extension: 10.98 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 76.0/38.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620813-200
Voltage Voltage: 230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 326
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 630.00 LB
UPC UPC: 722856063663 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 18.00 25%: 20.00 50%: 24.50 75%: 31.00 100%: 38.00 115%: 43.70 125%: 47.20
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 6.30 50%: 12.10 75%: 17.50 100%: 24.00 115%: 27.60 125%: 30.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 93.3 100%: 93.0 115%: 92.7 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 40.0 50%: 62.5 75%: 73.5 100%: 79.0 115%: 80.5 125%: 81.2
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,192 75%: 1,188 100%: 1,185 115%: 1,182 125%: 1,180
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 33.00 50%: 66.00 75%: 99.50 100%: 133.00 115%: 153.00 125%: 167.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 175.00 Current (%): 455.0 Torque (ft-lbs): 250.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 160.00 Current (%): 415.0 Torque (ft-lbs): 325.00 Torque (%): 195.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 38.00 Current (%): 100.0 Torque (ft-lbs): 133.00 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): Power Factor (%): 79.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 217.00 Current (%): 560.0 Torque (ft-lbs): 300.00 Torque (%): 225.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 41.0 Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 18.00 Current (%): 47.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 190.00 Current (%): 492.0 Torque (ft-lbs): 275.00 Torque (%): 155.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 127.00 Current (%): 330.0 Torque (ft-lbs): 370.00 Torque (%): 278.0 Speed (RPM): 1,135 Rated Output (KW): Power Factor (%): 65.0 Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle