General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 326T Frame, TEFC

Globetrotter® General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 326T Frame, TEFC - 326TTFCD6101
Part#: 326TTFCD6101
Catalog#: GT10119
Model#: 326TTFCD6101AA
Weight: 671 lb
Key Features
- IP-55 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- Division 2 Class 1 groups A,B,C,D this is for TEFC models,
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
| Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 885 & 740 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 326T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 90.2 & 90.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 67/33.5 & 65.5/32.5 A |
| Power Factor | Power Factor: 75.9 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: TEFC |
| UL | UL: V - LI,ME-INS,CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 8 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: .2309 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: CAST IRON |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 & 750 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 67.0/33.5 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 885 rpm | Connection Drawing | Connection Drawing: EE7308FT |
| Outline Drawing | Outline Drawing: SS312782-200 | Packaged Length | Packaged Length: 39.00 IN |
| Weight | Weight: 671.00 LB | UPC | UPC: 722856212634 |
| Packaged Width | Packaged Width: 32.25 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 28.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.70 | 25%: 17.40 | 50%: 21.30 | 75%: 26.90 | 100%: 33.60 | 115%: 38.10 | 125%: 41.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.78 | 25%: 5.51 | 50%: 10.35 | 75%: 15.33 | 100%: 20.47 | 115%: 23.66 | 125%: 25.83 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 89.9 | 75%: 90.2 | 100%: 90.2 | 115%: 90.0 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.2 | 25%: 39.4 | 50%: 60.3 | 75%: 70.0 | 100%: 75.9 | 115%: 77.3 | 125%: 78.1 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 885 | 115%: 882 | 125%: 880 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.70 | 50%: 73.50 | 75%: 110.80 | 100%: 148.30 | 115%: 181.00 | 125%: 186.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 145.00 | Current (%): 432.0 | Torque (ft-lbs): 188.00 | Torque (%): 125.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 170.00 | Current (%): 506.0 | Torque (ft-lbs): 226.00 | Torque (%): 146.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 133.00 | Current (%): 396.0 | Torque (ft-lbs): 190.00 | Torque (%): 125.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 15.70 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 6.2 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 33.60 | Current (%): 100.0 | Torque (ft-lbs): 148.30 | Torque (%): 100.0 | Speed (RPM): 885 | Rated Output (KW): 0.00 | Power Factor (%): 75.9 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 95.00 | Current (%): 283.0 | Torque (ft-lbs): 339.00 | Torque (%): 196.0 | Speed (RPM): 840 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 122.00 | Current (%): 363.0 | Torque (ft-lbs): 235.30 | Torque (%): 154.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!



