75,3600,DP,364TS,3/60/190/380
75,3600,DP,364TS,3/60/190/380
Part#: 364TSTDBD4024
Catalog#: U1562
Weight: 700 lb
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Specifications
Packaged Length | Packaged Length: 33.00 IN | Weight | Weight: 700.00 LB |
UPC | UPC: 722856214591 | Packaged Width | Packaged Width: 32.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 26.00 IN |
Efficiency
Information not available at the moment. Please check back later!