General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 364TS Frame, DP

Globetrotter® General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 364TS Frame, DP - 364TSTDBD6001

Part#: 364TSTDBD6001

Catalog#: GT0083

Model#: 364TSTDBD6001BB

Weight: 705.6 lb

List Price: $6,789.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 75 & 60 Hp
Output KW Output KW: 56.0 & 45.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3565 & 2968 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 364TS Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 93.6 & 93.6 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 172/86 & 166/83 A
Power Factor Power Factor: 87 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: F Drive End Bearing Size Drive End Bearing Size: 6312
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1034 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: TS Overall Length Overall Length: 29.57 in
Shaft Diameter Shaft Diameter: 1.875 in Shaft Extension Shaft Extension: 3.75 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 10:1
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 364 Frame Suffix Frame Suffix: TS
Synchronous RPM Synchronous RPM: 3600 & 3000 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 172.0/86.0 A
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 3565 rpm Connection Drawing Connection Drawing: EE7308AA
Outline Drawing Outline Drawing: SS620748-100 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 31.77 IN Weight Weight: 705.60 LB
UPC UPC: 722856061386 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 25.70 25%: 33.00 50%: 47.80 75%: 66.00 100%: 86.20 115%: 99.30 125%: 108.40
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 15.50 50%: 30.00 75%: 44.50 100%: 59.50 115%: 69.00 125%: 75.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.5 50%: 93.3 75%: 93.6 100%: 93.6 115%: 93.3 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 59.5 50%: 78.8 75%: 85.0 100%: 87.0 115%: 87.5 125%: 87.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,592 50%: 3,585 75%: 3,575 100%: 3,565 115%: 3,560 125%: 3,555
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 45.0 125%: 50.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 27.50 50%: 55.00 75%: 82.50 100%: 110.00 115%: 127.00 125%: 138.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 86.20 Current (%): 100.0 Torque (ft-lbs): 110.00 Torque (%): 100.0 Speed (RPM): 3,565 Rated Output (KW): Power Factor (%): 87.0 Rated Output (Hp): 75.00
Curvepoint: Locked-Rotor Current (Amps): 500.00 Current (%): 580.0 Torque (ft-lbs): 160.00 Torque (%): 145.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 30.0 Rated Output (Hp): 75.00
Curvepoint: 1/3 Current (Amps): 435.00 Current (%): 505.0 Torque (ft-lbs): 130.00 Torque (%): 118.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 400.00 Current (%): 465.0 Torque (ft-lbs): 135.00 Torque (%): 125.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: No Load Current (Amps): 25.70 Current (%): 30.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 7.0 Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 360.00 Current (%): 420.0 Torque (ft-lbs): 166.00 Torque (%): 150.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 265.00 Current (%): 310.0 Torque (ft-lbs): 265.00 Torque (%): 240.0 Speed (RPM): 3,435 Rated Output (KW): Power Factor (%): 67.0 Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle