Vertical Pump Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 364HPV Frame, DP

Vertical Pump Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 364HPV Frame, DP

Part#: 364TTDS16009

Catalog#: M741

Model#: 364TTDS16009AN

Weight: 733 lb

List Price: $18,366.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Normal and Medium thrust
  • Ball bearings and angular contact bearings for medium thrust applications
  • Class B insulation
  • Suitable for 230 volt part winding start through 100 HP (dual voltage motors)
  • Heavy duty lifting lugs
  • Drip cover/canopy cap included

Specifications


Phase Phase: 3 Output HP Output HP: 75 & 60 Hp
Output KW Output KW: 56.0 & 45.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3560 & 2960 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 364HPV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 & 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 170/85 & 162/81 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 7312 2
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .077 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Duplex Tandem Angular Contact Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: HP Overall Length Overall Length: 33.65 in
Frame Length Frame Length: 19.62 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 170.0/85.0 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3560 rpm
Connection Drawing Connection Drawing: A-EE7308AA Outline Drawing Outline Drawing: B-SS554645-1962
Voltage Voltage: 230/460 V Output KW Output KW: 56 kW
Output HP Output HP: 75 Hp Frame Size Frame Size: 364
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.5 %
Packaged Length Packaged Length: 42.50 IN Weight Weight: 733.00 LB
UPC UPC: 722856052506 Packaged Width Packaged Width: 41.50 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 38.38 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 25.00 25%: 33.00 50%: 48.00 75%: 66.00 100%: 85.00 115%: 98.00 125%: 107.00
% of Rated Load: Rated Output (KW) 0%: 1.20 25%: 15.00 50%: 29.50 75%: 44.00 100%: 59.00 115%: 68.00 125%: 74.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.4 50%: 95.0 75%: 95.0 100%: 94.5 115%: 94.5 125%: 94.1
% of Rated Load: Power Factor (%) 0%: 6.0 25%: 57.0 50%: 77.0 75%: 84.0 100%: 87.0 115%: 87.0 125%: 88.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,590 50%: 3,580 75%: 3,570 100%: 3,560 115%: 3,550 125%: 3,545
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 40.0 125%: 50.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 27.00 50%: 55.00 75%: 83.00 100%: 111.00 115%: 127.00 125%: 139.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 538.00 Current (%): 633.0 Torque (ft-lbs): 154.00 Torque (%): 139.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Locked-Rotor Current (Amps): 542.00 Current (%): 638.0 Torque (ft-lbs): 170.00 Torque (%): 153.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 32.0 Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 484.00 Current (%): 569.0 Torque (ft-lbs): 215.00 Torque (%): 194.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Full Load Current (Amps): 85.00 Current (%): 100.0 Torque (ft-lbs): 111.00 Torque (%): 100.0 Speed (RPM): 3,560 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: No Load Current (Amps): 25.00 Current (%): 29.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 337.00 Current (%): 396.0 Torque (ft-lbs): 309.00 Torque (%): 278.0 Speed (RPM): 3,330 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 520.00 Current (%): 612.0 Torque (ft-lbs): 166.00 Torque (%): 150.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle