100,3600,DP,365TS,3/60/230/460
100,3600,DP,365TS,3/60/230/460 - 365TSTDBD4025
Part#: 365TSTDBD4025
Catalog#: U564
Weight: 770 lb
List Price: $9,088.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3568 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 228.0/114.0 A |
Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .095 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 228.0/114.0 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3568 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620748-365TS |
Weight | Weight: 770.00 LB | UPC | UPC: 722856219053 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.00 | 25%: 41.00 | 50%: 62.00 | 75%: 87.00 | 100%: 114.00 | 115%: 132.00 | 125%: 143.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.50 | 50%: 40.00 | 75%: 60.00 | 100%: 80.00 | 115%: 92.50 | 125%: 101.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 62.0 | 50%: 80.0 | 75%: 86.0 | 100%: 88.0 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,585 | 75%: 3,575 | 100%: 3,568 | 115%: 3,562 | 125%: 3,558 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 315.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 600.00 | Current (%): | Torque (ft-lbs): 175.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 675.00 | Current (%): | Torque (ft-lbs): 235.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 650.00 | Current (%): | Torque (ft-lbs): 175.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 550.00 | Current (%): | Torque (ft-lbs): 200.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 410.00 | Current (%): | Torque (ft-lbs): 350.00 | Torque (%): 245.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 114.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,568 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!