60,1800,DP,365TS,3/60/200/400
60,1800,DP,365TS,3/60/200/400 - 365TSTDBD4338
Part#: 365TSTDBD4338
Catalog#: U1061
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
| Output KW | Output KW: 45 kW | Voltage | Voltage: 200/400 V |
| Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 365TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 159.0/79.5 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .168 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
| Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 200/400 V |
| Current | Current: 159.0/79.5 A | Efficiency | Efficiency: 93.6 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
| Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620748 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 21.28 | 25%: 28.18 | 50%: 42.55 | 75%: 59.80 | 100%: 79.35 | 115%: 92.00 | 125%: 101.20 |
| % of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 12.00 | 50%: 23.50 | 75%: 35.50 | 100%: 48.00 | 115%: 55.50 | 125%: 60.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 62.0 | 50%: 80.0 | 75%: 85.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 70.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 325.00 | Current (%): | Torque (ft-lbs): 325.00 | Torque (%): 184.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Pull-Up | Current (Amps): 350.00 | Current (%): | Torque (ft-lbs): 275.00 | Torque (%): 155.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Break-Down | Current (Amps): 210.00 | Current (%): | Torque (ft-lbs): 372.00 | Torque (%): 210.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 60.00 |
| Curvepoint: 1/3 | Current (Amps): 365.00 | Current (%): | Torque (ft-lbs): 250.00 | Torque (%): 141.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 390.00 | Current (%): | Torque (ft-lbs): 290.00 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 60.00 |
| Curvepoint: No Load | Current (Amps): 18.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Full Load | Current (Amps): 69.00 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!