General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, DP

General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TS Frame, DP
Part#: 365TSTDBD6001
Catalog#: GT0086
Model#: 365TSTDBD6001CC
Weight: 727.65 lb
List Price: $8,307.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3568 & 2972 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 365TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 228/114 & 210/105 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0732 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 31.14 in |
Shaft Diameter | Shaft Diameter: 1.875 in | Shaft Extension | Shaft Extension: 3.75 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 228.0/114.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3568 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620748-200 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 365 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 727.65 LB |
UPC | UPC: 722856061416 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 33.50 | 25%: 43.00 | 50%: 63.00 | 75%: 87.00 | 100%: 114.00 | 115%: 131.00 | 125%: 143.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 20.50 | 50%: 39.80 | 75%: 59.50 | 100%: 79.80 | 115%: 92.00 | 125%: 101.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.3 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 59.0 | 50%: 79.0 | 75%: 85.5 | 100%: 88.0 | 115%: 88.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,578 | 100%: 3,568 | 115%: 3,562 | 125%: 3,558 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.30 | 75%: 110.00 | 100%: 147.15 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 560.00 | Current (%): 493.0 | Torque (ft-lbs): 215.00 | Torque (%): 146.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 610.00 | Current (%): 537.0 | Torque (ft-lbs): 212.00 | Torque (%): 144.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 114.00 | Current (%): 100.0 | Torque (ft-lbs): 147.15 | Torque (%): 100.0 | Speed (RPM): 3,570 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 505.00 | Current (%): 445.0 | Torque (ft-lbs): 270.00 | Torque (%): 184.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 750.00 | Current (%): 658.0 | Torque (ft-lbs): 265.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 33.50 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 5.5 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 435.00 | Current (%): 382.0 | Torque (ft-lbs): 400.00 | Torque (%): 272.0 | Speed (RPM): 3,410 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |