75,1800,DP,365TS,3/60/230/460
75,1800,DP,365TS,3/60/230/460 - 365TSTDCD4333
Part#: 365TSTDCD4333
Catalog#: 365TSTDCD4333
Weight: 977 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 170.0/85.0 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .115 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 170.0/85.0 A | Efficiency | Efficiency: 94.1 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620908 |
Weight | Weight: 977.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.50 | 25%: 29.50 | 50%: 45.00 | 75%: 64.00 | 100%: 85.00 | 115%: 98.00 | 125%: 108.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.00 | 50%: 29.50 | 75%: 44.50 | 100%: 59.50 | 115%: 69.00 | 125%: 75.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 93.0 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 64.0 | 50%: 81.0 | 75%: 86.0 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 166.00 | 100%: 222.00 | 115%: 256.00 | 125%: 278.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): | Torque (ft-lbs): 325.00 | Torque (%): 146.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 400.00 | Current (%): | Torque (ft-lbs): 400.00 | Torque (%): 180.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.00 | Current (%): 100.0 | Torque (ft-lbs): 222.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 21.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 275.00 | Current (%): | Torque (ft-lbs): 475.00 | Torque (%): 215.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 520.00 | Current (%): | Torque (ft-lbs): 415.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): | Torque (ft-lbs): 350.00 | Torque (%): 158.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!