General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TSC Frame, TEFC

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 365TSC Frame, TEFC
Part#: 365TSTFCA6003
Catalog#: GT1242
Model#: 365TSTFCA6003BB
Weight: 1084 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Cast iron frame and brackets
- Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard assembly F1, reversible to F2 assembly
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3568 & 2973 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 365TSC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 169/84.5 & 162/81 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 36.26 in |
Shaft Diameter | Shaft Diameter: 1.875 in | Shaft Extension | Shaft Extension: 3.75 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSC |
Current | Current: 169.0/84.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3568 rpm |
Connection Drawing | Connection Drawing: A-EE7308AA | Outline Drawing | Outline Drawing: SS620303-365TSC |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 365 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 1084.00 LB |
UPC | UPC: 722856002440 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 26.03 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.00 | 25%: 31.50 | 50%: 46.50 | 75%: 64.00 | 100%: 82.00 | 115%: 95.00 | 125%: 105.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 15.60 | 50%: 30.10 | 75%: 44.60 | 100%: 59.50 | 115%: 68.50 | 125%: 75.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 62.5 | 50%: 81.5 | 75%: 87.5 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,598 | 50%: 3,591 | 75%: 3,583 | 100%: 3,575 | 115%: 3,570 | 125%: 3,560 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.40 | 50%: 54.80 | 75%: 82.40 | 100%: 110.00 | 115%: 127.00 | 125%: 138.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 84.50 | Current (%): 100.0 | Torque (ft-lbs): 110.00 | Torque (%): 100.0 | Speed (RPM): 3,568 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 322.00 | Current (%): 380.0 | Torque (ft-lbs): 280.00 | Torque (%): 255.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 495.00 | Current (%): 586.0 | Torque (ft-lbs): 162.00 | Torque (%): 147.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 593.00 | Current (%): 650.0 | Torque (ft-lbs): 190.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.5 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 24.30 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 465.00 | Current (%): 550.0 | Torque (ft-lbs): 171.00 | Torque (%): 155.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 525.00 | Current (%): 618.0 | Torque (ft-lbs): 162.00 | Torque (%): 147.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |