Vertical Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 365HPV Frame, DP

Vertical Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 365HPV Frame, DP

Part#: 365TTDS16086

Catalog#: M735

Model#: 365TTDS16086AN

Weight: 1040 lb

List Price: $14,285.00

Key Features


  • Normal and Medium thrust
  • Ball bearings and angular contact bearings for medium thrust applications

Specifications


Phase Phase: 3 Output HP Output HP: 50 & 40 Hp
Output KW Output KW: 37.0 & 30.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1185 & 982 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 365HPV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 125/62.5 & 123/61.5 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 7312 2
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .135 Ohms Mounting Mounting: ROUND
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Duplex Tandem Angular Contact Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: HP Overall Length Overall Length: 33.65 in
Frame Length Frame Length: 19.62 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 50 Hp Output KW Output KW: 37 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 125.0/62.5 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Connection Drawing Connection Drawing: A-EE7308AA Outline Drawing Outline Drawing: B-SS554645-1962
Voltage Voltage: 230/460 V Frame Size Frame Size: 365
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 55.00 IN Weight Weight: 1040.00 LB
UPC UPC: 722856052452 Packaged Width Packaged Width: 50.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 30.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 27.00 25%: 30.50 50%: 39.00 75%: 50.00 100%: 62.50 115%: 70.50 125%: 76.50
% of Rated Load: Rated Output (KW) 0%: 1.00 25%: 10.50 50%: 20.00 75%: 30.00 100%: 40.00 115%: 46.00 125%: 50.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 42.0 50%: 64.0 75%: 75.0 100%: 80.0 115%: 81.0 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,192 75%: 1,188 100%: 1,185 115%: 1,180 125%: 1,178
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 60.0 125%: 75.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 55.00 50%: 110.00 75%: 166.00 100%: 222.00 115%: 256.00 125%: 278.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 362.00 Current (%): 579.0 Torque (ft-lbs): 400.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 34.0 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 62.50 Current (%): 100.0 Torque (ft-lbs): 222.00 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: 2/3 Current (Amps): 275.00 Current (%): 440.0 Torque (ft-lbs): 400.00 Torque (%): 180.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: 1/3 Current (Amps): 350.00 Current (%): 560.0 Torque (ft-lbs): 325.00 Torque (%): 146.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 325.00 Current (%): 520.0 Torque (ft-lbs): 350.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 225.00 Current (%): 360.0 Torque (ft-lbs): 550.00 Torque (%): 248.0 Speed (RPM): 1,100 Rated Output (KW): Power Factor (%): 64.0 Rated Output (Hp): 50.00
Curvepoint: No Load Current (Amps): 27.00 Current (%): 43.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle