Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 404T Frame, TEFC

Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 404T Frame, TEFC
Part#: 404THFCD9086
Catalog#: W589A
Model#: 404THFCD9086BC
Weight: 1292 lb
List Price: $16,483.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2019
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 404T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 71.5 A |
Power Factor | Power Factor: 83 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .116 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 71.5 A |
Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: EE7300U |
Outline Drawing | Outline Drawing: SS557665 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 44.88 IN | Weight | Weight: 1292.00 LB |
UPC | UPC: 722856190413 | Packaged Width | Packaged Width: 39.25 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.59 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.20 | 25%: 33.50 | 50%: 43.80 | 75%: 57.20 | 100%: 71.50 | 115%: 82.50 | 125%: 89.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 12.20 | 50%: 23.80 | 75%: 35.50 | 100%: 47.50 | 115%: 54.50 | 125%: 60.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.8 | 50%: 69.0 | 75%: 78.8 | 100%: 83.0 | 115%: 84.2 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 199.00 | 100%: 265.00 | 115%: 306.00 | 125%: 333.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 345.0 | Torque (ft-lbs): 702.00 | Torque (%): 265.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 29.20 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 345.00 | Current (%): 475.0 | Torque (ft-lbs): 430.00 | Torque (%): 162.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 375.00 | Current (%): 515.0 | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 71.50 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 600.0 | Torque (ft-lbs): 515.00 | Torque (%): 195.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 315.00 | Current (%): 435.0 | Torque (ft-lbs): 540.00 | Torque (%): 205.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!