General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 900 & 750 RPM, 404T Frame, TEFC

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 900 & 750 RPM, 404T Frame, TEFC

Part#: 404TTFS16103

Catalog#: L426A

Model#: 404TTFS16103AN

Weight: 1156 lb

List Price: $18,117.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter duty 10:1 variable torque and Constant torque, as noted
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Motor will accept a C-face kit
  • Class F insulation
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Threaded NPT opening in conduit box

Specifications


Phase Phase: 3 Output HP Output HP: 50 & 40 Hp
Output KW Output KW: 37.0 & 30.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 890 & 740 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 404T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 93.6 & 93 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 66 & 63 A
Power Factor Power Factor: 75.5 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6316
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1455 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 37.13 in
Frame Length Frame Length: 16.75 in Shaft Diameter Shaft Diameter: 2.875 in
Shaft Extension Shaft Extension: 7.25 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1
Output HP Output HP: 50 Hp Output KW Output KW: 37 kW
Frame Size Frame Size: 404 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 900 & 750 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 66 A
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 890 rpm Connection Drawing Connection Drawing: A-EE7300
Outline Drawing Outline Drawing: B-SS508591-1675 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 44.88 IN Weight Weight: 1156.00 LB
UPC UPC: 722856052216 Packaged Width Packaged Width: 39.25 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 28.89 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 28.00 25%: 31.00 50%: 40.00 75%: 52.00 100%: 66.00 115%: 76.00 125%: 82.00
% of Rated Load: Rated Output (KW) 0%: 1.00 25%: 10.00 50%: 20.00 75%: 30.00 100%: 40.00 115%: 46.00 125%: 50.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 93.6 75%: 93.6 100%: 93.6 115%: 93.0 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 41.0 50%: 62.0 75%: 72.0 100%: 75.5 115%: 76.5 125%: 77.0
% of Rated Load: Speed (RPM) 0%: 900 25%: 898 50%: 895 75%: 892 100%: 890 115%: 888 125%: 885
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 72.0 115%: 95.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.00 50%: 147.00 75%: 221.00 100%: 295.00 115%: 340.00 125%: 370.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 350.00 Current (%): 530.0 Torque (ft-lbs): 515.00 Torque (%): 175.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 35.5 Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 200.00 Current (%): 303.0 Torque (ft-lbs): 625.00 Torque (%): 212.0 Speed (RPM): 850 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 50.00
Curvepoint: 2/3 Current (Amps): 250.00 Current (%): 379.0 Torque (ft-lbs): 450.00 Torque (%): 153.0 Speed (RPM): 700 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: 1/3 Current (Amps): 325.00 Current (%): 492.0 Torque (ft-lbs): 450.00 Torque (%): 153.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 66.00 Current (%): 100.0 Torque (ft-lbs): 295.00 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 300.00 Current (%): 455.0 Torque (ft-lbs): 425.00 Torque (%): 144.0 Speed (RPM): 450 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00
Curvepoint: No Load Current (Amps): 28.00 Current (%): 42.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 50.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle