Crusher Duty Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, TEFC

Crusher Duty Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, TEFC

Part#: 405TTFC6683

Catalog#: Y852A

Model#: 405TTFC6683AA

Weight: 1455 lb

List Price: $20,655.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Cast iron frame and brackets
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 75 & 60 Hp
Output KW Output KW: 56.0 & 45.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1188 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 405T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 & 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 178/89 & 173/86.5 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: C KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6315
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .07 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 42.72 in
Shaft Diameter Shaft Diameter: 2.875 in Shaft Extension Shaft Extension: 7.25 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 178.0/89.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1188 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620676-405T
Voltage Voltage: 230/460 V Output KW Output KW: 56 kW
Output HP Output HP: 75 Hp Frame Size Frame Size: 405
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.5 %
Packaged Length Packaged Length: 45.00 IN Weight Weight: 1455.00 LB
UPC UPC: 722856055156 Packaged Width Packaged Width: 33.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 28.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 31.00 25%: 37.00 50%: 51.00 75%: 69.00 100%: 89.00 115%: 102.00 125%: 111.00
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 15.50 50%: 29.50 75%: 44.50 100%: 59.20 115%: 68.50 125%: 74.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.5 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 53.0 50%: 73.0 75%: 81.0 100%: 83.0 115%: 84.0 125%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,194 75%: 1,192 100%: 1,188 115%: 1,186 125%: 1,182
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 82.50 50%: 165.00 75%: 248.00 100%: 332.00 115%: 382.00 125%: 416.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 542.00 Current (%): 610.0 Torque (ft-lbs): 700.00 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 275.00 Current (%): 310.0 Torque (ft-lbs): 750.00 Torque (%): 225.0 Speed (RPM): 1,150 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 75.00
Curvepoint: No Load Current (Amps): 31.00 Current (%): 35.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 75.00
Curvepoint: Full Load Current (Amps): 89.00 Current (%): 100.0 Torque (ft-lbs): 332.00 Torque (%): 100.0 Speed (RPM): 1,188 Rated Output (KW): Power Factor (%): 83.0 Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 450.00 Current (%): 505.0 Torque (ft-lbs): 550.00 Torque (%): 165.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 375.00 Current (%): 420.0 Torque (ft-lbs): 650.00 Torque (%): 195.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 1/3 Current (Amps): 500.00 Current (%): 565.0 Torque (ft-lbs): 550.00 Torque (%): 165.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle