General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 900 & 750 RPM, 405T Frame, TEFC

General Purpose Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 900 & 750 RPM, 405T Frame, TEFC

Part#: 405TTFS16103

Catalog#: L427A

Model#: 405TTFS16103AN

Weight: 1900 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter duty 10:1 variable torque and Constant torque, as noted
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Motor will accept a C-face kit
  • Class F insulation
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Threaded NPT opening in conduit box

Specifications


Phase Phase: 3 Output HP Output HP: 60 & 50 Hp
Output KW Output KW: 45.0 & 37.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 890 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 405T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 93.6 & 93 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 80 & 80 A
Power Factor Power Factor: 74.5 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6316
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .113 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 37.14 in
Frame Length Frame Length: 16.75 in Shaft Diameter Shaft Diameter: 2.875 in
Shaft Extension Shaft Extension: 7.25 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 60 Hp Output KW Output KW: 45 kW
Frame Size Frame Size: 405 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 900 & 750 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 80 A
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 890 rpm Connection Drawing Connection Drawing: A-EE7300
Outline Drawing Outline Drawing: B-SS508859-1675 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 44.88 IN Weight Weight: 1900.00 LB
UPC UPC: 722856052223 Packaged Width Packaged Width: 39.25 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 28.89 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 35.00 25%: 38.00 50%: 49.00 75%: 63.00 100%: 80.00 115%: 91.00 125%: 99.00
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 12.50 50%: 24.00 75%: 36.00 100%: 48.00 115%: 55.00 125%: 60.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.5 50%: 93.6 75%: 93.6 100%: 93.6 115%: 93.0 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 41.0 50%: 62.0 75%: 71.0 100%: 74.5 115%: 76.0 125%: 76.5
% of Rated Load: Speed (RPM) 0%: 900 25%: 896 50%: 894 75%: 892 100%: 890 115%: 886 125%: 884
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 88.00 50%: 176.00 75%: 265.00 100%: 355.00 115%: 409.00 125%: 445.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 80.00 Current (%): 100.0 Torque (ft-lbs): 355.00 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: No Load Current (Amps): 35.00 Current (%): 44.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: Locked-Rotor Current (Amps): 435.00 Current (%): 544.0 Torque (ft-lbs): 625.00 Torque (%): 176.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 60.00
Curvepoint: Break-Down Current (Amps): 250.00 Current (%): 313.0 Torque (ft-lbs): 850.00 Torque (%): 239.0 Speed (RPM): 850 Rated Output (KW): Power Factor (%): 67.0 Rated Output (Hp): 60.00
Curvepoint: 2/3 Current (Amps): 320.00 Current (%): 400.0 Torque (ft-lbs): 565.00 Torque (%): 159.0 Speed (RPM): 750 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: Pull-Up Current (Amps): 355.00 Current (%): 444.0 Torque (ft-lbs): 525.00 Torque (%): 148.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: 1/3 Current (Amps): 400.00 Current (%): 500.0 Torque (ft-lbs): 560.00 Torque (%): 158.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle