150,1800,DP,444TS,3/60/380
150,1800,DP,444TS,3/60/380 - 444TSTDCD14038
Part#: 444TSTDCD14038
Catalog#: U1535B
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1789 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 204 A |
Power Factor | Power Factor: 87.4 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .0402 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
Current | Current: 204 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1789 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 59.92 | 25%: 77.47 | 50%: 112.58 | 75%: 156.16 | 100%: 203.97 | 115%: 234.24 | 125%: 255.42 |
% of Rated Load: Rated Output (KW) | 0%: 2.28 | 25%: 30.46 | 50%: 59.04 | 75%: 88.07 | 100%: 117.61 | 115%: 135.62 | 125%: 147.76 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.8 | 50%: 94.8 | 75%: 95.3 | 100%: 95.0 | 115%: 94.9 | 125%: 94.7 |
% of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 59.6 | 50%: 79.2 | 75%: 85.4 | 100%: 87.4 | 115%: 87.6 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,789 | 115%: 1,787 | 125%: 1,786 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 109.59 | 50%: 219.49 | 75%: 329.75 | 100%: 440.41 | 115%: 507.02 | 125%: 551.55 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 168.50 | Current (%): 100.0 | Torque (ft-lbs): 440.00 | Torque (%): 100.0 | Speed (RPM): 1,789 | Rated Output (KW): 0.00 | Power Factor (%): 87.4 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 560.00 | Current (%): 333.0 | Torque (ft-lbs): 970.00 | Torque (%): 220.0 | Speed (RPM): 1,746 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 49.70 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.8 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 780.00 | Current (%): 463.0 | Torque (ft-lbs): 890.00 | Torque (%): 202.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,080.00 | Current (%): 641.0 | Torque (ft-lbs): 1,006.00 | Torque (%): 229.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 860.00 | Current (%): 511.0 | Torque (ft-lbs): 840.00 | Torque (%): 191.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 940.00 | Current (%): 558.0 | Torque (ft-lbs): 850.00 | Torque (%): 193.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!