General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 444TS Frame, DP

Globetrotter® General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 444TS Frame, DP - 444TSTDCD6060

Part#: 444TSTDCD6060

Catalog#: GT0089

Model#: 444TSTDCD6060CB

Weight: 1739 lb

List Price: $14,183.00

Key Features


  • 444TSTDCD6060
  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 150 & 125 Hp
Output KW Output KW: 112.0 & 93.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1790 & 1490 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 444TS Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 95.8 & 95.8 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 168 & 170 A
Power Factor Power Factor: 87 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6319
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .028 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Overall Length Overall Length: 40.83 in
Frame Length Frame Length: 25.98 in Shaft Diameter Shaft Diameter: 2.375 in
Shaft Extension Shaft Extension: 4.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 10:1
Output HP Output HP: 150 Hp Output KW Output KW: 112 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: TS
Synchronous RPM Synchronous RPM: 1800 & 1500 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 168 A
Efficiency Efficiency: 95.8 % Service Factor Service Factor: 1.15
Speed Speed: 1790 rpm Connection Drawing Connection Drawing: EE7340
Outline Drawing Outline Drawing: SS620756-100 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 44.00 IN Weight Weight: 1739.00 LB
UPC UPC: 722856064042 Packaged Width Packaged Width: 37.00 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 30.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 51.00 25%: 65.50 50%: 94.50 75%: 129.50 100%: 168.00 115%: 192.50 125%: 210.00
% of Rated Load: Rated Output (KW) 0%: 3.50 25%: 30.50 50%: 59.00 75%: 88.00 100%: 117.00 115%: 135.00 125%: 147.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 95.0 75%: 95.8 100%: 95.8 115%: 95.8 125%: 95.4
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 58.0 50%: 78.0 75%: 85.0 100%: 87.0 115%: 87.5 125%: 87.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,798 50%: 1,795 75%: 1,792 100%: 1,790 115%: 1,786 125%: 1,784
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 65.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 110.00 50%: 220.00 75%: 330.00 100%: 440.00 115%: 507.00 125%: 552.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 580.00 Current (%): 345.0 Torque (ft-lbs): 1,056.00 Torque (%): 240.0 Speed (RPM): 1,750 Rated Output (KW): Power Factor (%): 61.0 Rated Output (Hp): 150.00
Curvepoint: Full Load Current (Amps): 168.00 Current (%): 100.0 Torque (ft-lbs): 440.00 Torque (%): 100.0 Speed (RPM): 1,790 Rated Output (KW): Power Factor (%): 87.0 Rated Output (Hp): 150.00
Curvepoint: Locked-Rotor Current (Amps): 1,070.00 Current (%): 635.0 Torque (ft-lbs): 880.00 Torque (%): 200.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 150.00
Curvepoint: Pull-Up Current (Amps): 855.00 Current (%): 510.0 Torque (ft-lbs): 740.00 Torque (%): 170.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00
Curvepoint: 1/3 Current (Amps): 930.00 Current (%): 555.0 Torque (ft-lbs): 730.00 Torque (%): 165.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00
Curvepoint: 2/3 Current (Amps): 770.00 Current (%): 460.0 Torque (ft-lbs): 890.00 Torque (%): 200.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 150.00
Curvepoint: No Load Current (Amps): 51.00 Current (%): 30.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.5 Rated Output (Hp): 150.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle