Vertical Pump Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 445HPV Frame, DP

Vertical Pump Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 445HPV Frame, DP
Part#: 445TTDN16002
Catalog#: M761
Model#: 445TTDN16002AA
Weight: 1446 lb
List Price: $35,152.00
Your Price: Login is Required
Key Features
- Normal and Medium thrust
- Ball bearings and angular contact bearings for medium thrust applications
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3570 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445HPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 275 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7313 2 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0215 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Duplex Tandem Angular Contact | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Overall Length | Overall Length: 41.72 in |
Shaft Diameter | Shaft Diameter: 3.375 in | Shaft Extension | Shaft Extension: 4.5 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 275 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3570 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS555828-2538 |
Voltage | Voltage: 460 V | Output KW | Output KW: 187 kW |
Output HP | Output HP: 250 Hp | Frame Size | Frame Size: 445 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 52.50 IN | Weight | Weight: 1446.00 LB |
UPC | UPC: 722856052667 | Packaged Width | Packaged Width: 42.50 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 40.52 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 72.00 | 25%: 98.00 | 50%: 148.00 | 75%: 210.00 | 100%: 275.00 | 115%: 315.00 | 125%: 345.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 50.50 | 50%: 98.00 | 75%: 147.00 | 100%: 195.00 | 115%: 226.00 | 125%: 247.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 65.0 | 50%: 82.0 | 75%: 87.0 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,578 | 100%: 3,570 | 115%: 3,565 | 125%: 3,562 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.50 | 50%: 183.00 | 75%: 275.00 | 100%: 368.00 | 115%: 424.00 | 125%: 461.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,650.00 | Current (%): 607.0 | Torque (ft-lbs): 400.00 | Torque (%): 109.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,800.00 | Current (%): 662.0 | Torque (ft-lbs): 550.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 72.00 | Current (%): 26.4 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,050.00 | Current (%): 400.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 272.0 | Speed (RPM): 3,425 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,400.00 | Current (%): 515.0 | Torque (ft-lbs): 500.00 | Torque (%): 136.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,750.00 | Current (%): 643.0 | Torque (ft-lbs): 400.00 | Torque (%): 109.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 275.00 | Current (%): 100.0 | Torque (ft-lbs): 368.00 | Torque (%): 100.0 | Speed (RPM): 3,570 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 250.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |