Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 445HPV Frame, DP

Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 445HPV Frame, DP

Part#: 445TTDN16101

Catalog#: M748

Model#: 445TTDN16101AA

Weight: 1548 lb

List Price: $28,334.00

Key Features


  • Normal and Medium thrust
  • Ball bearings and angular contact bearings for medium thrust applications

Specifications


Phase Phase: 3 Output HP Output HP: 100 Hp
Output KW Output KW: 75 kW Voltage Voltage: 460 V
Speed Speed: 890 rpm Service Factor Service Factor: 1.15
Frame Frame: 445HPV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 135 A Power Factor Power Factor: 72
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6318 Opp Drive End Bearing Size Opp Drive End Bearing Size: 7316 2
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .045 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Duplex Tandem Angular Contact Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: HP Overall Length Overall Length: 41.72 in
Frame Length Frame Length: 25.38 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 4.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Output HP Output HP: 100 Hp Output KW Output KW: 75 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 135 A Synchronous RPM Synchronous RPM: 900 rpm
Frequency Frequency: 60 Hz Speed Speed: 890 rpm
Connection Drawing Connection Drawing: A-EE7300U Outline Drawing Outline Drawing: B-SS555833-2538
Voltage Voltage: 460 V Frame Size Frame Size: 445
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 52.50 IN Weight Weight: 1548.00 LB
UPC UPC: 722856052544 Packaged Width Packaged Width: 42.50 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 40.53 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 64.50 25%: 71.00 50%: 88.00 75%: 109.00 100%: 135.00 115%: 152.00 125%: 165.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 20.50 50%: 39.50 75%: 59.00 100%: 78.60 115%: 90.50 125%: 99.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.1 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 3.0 25%: 36.0 50%: 56.0 75%: 67.0 100%: 72.0 115%: 73.0 125%: 75.0
% of Rated Load: Speed (RPM) 0%: 900 25%: 898 50%: 895 75%: 892 100%: 890 115%: 888 125%: 886
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 146.00 50%: 293.00 75%: 441.00 100%: 590.00 115%: 665.00 125%: 738.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 600.00 Current (%): Torque (ft-lbs): 800.00 Torque (%): 136.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 425.00 Current (%): Torque (ft-lbs): 1,350.00 Torque (%): 225.0 Speed (RPM): 855 Rated Output (KW): Power Factor (%): 60.0 Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 64.50 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): 3.0 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 650.00 Current (%): Torque (ft-lbs): 725.00 Torque (%): 123.0 Speed (RPM): 450 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 135.00 Current (%): 100.0 Torque (ft-lbs): 590.00 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 725.00 Current (%): Torque (ft-lbs): 745.00 Torque (%): 125.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 24.0 Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 700.00 Current (%): Torque (ft-lbs): 650.00 Torque (%): 110.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle