Fire Pump Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447TS Frame, DP

Fire Pump Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447TS Frame, DP - 447TSTDN7026
Part#: 447TSTDN7026
Catalog#: H812
Model#: 447TSTDN7026FD
Weight: 1994 lb
Key Features
- Designed for use on pumps for fire pump duty
- UL file EX5190, CSA file LR2025 and CE mark
- 50°C ambient
- Red paint on 25 HP through 200 HP
- NEMA Design B, Code G or less
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 300 & 250 Hp |
| Output KW | Output KW: 224.0 & 187.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1780 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 447TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.4 & 95 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 345 & 345 A |
| Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0161 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 39.58 in |
| Frame Length | Frame Length: 24.38 in | Shaft Diameter | Shaft Diameter: 2.375 in |
| Shaft Extension | Shaft Extension: 5.01 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 300 Hp | Output KW | Output KW: 224 kW |
| Frame Size | Frame Size: 447 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 345 A |
| Efficiency | Efficiency: 95.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: A-EE7300BH |
| Outline Drawing | Outline Drawing: B-SS516498A-2438 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 1994.00 LB |
| UPC | UPC: 722856048660 | Packaged Width | Packaged Width: 46.00 IN |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 31.18 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 100.00 | 25%: 130.00 | 50%: 190.00 | 75%: 265.00 | 100%: 345.00 | 115%: 395.00 | 125%: 430.00 |
| % of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 59.50 | 50%: 117.00 | 75%: 175.00 | 100%: 234.00 | 115%: 270.00 | 125%: 294.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 95.8 | 100%: 95.4 | 115%: 95.2 | 125%: 95.0 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 85.5 | 115%: 85.5 | 125%: 85.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 440.00 | 75%: 661.00 | 100%: 885.00 | 115%: 1,018.00 | 125%: 1,108.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 1,300.00 | Current (%): 377.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 226.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 300.00 |
| Curvepoint: No Load | Current (Amps): 100.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
| Curvepoint: 2/3 | Current (Amps): 1,800.00 | Current (%): 522.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 130.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
| Curvepoint: Pull-Up | Current (Amps): 1,900.00 | Current (%): 551.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 113.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
| Curvepoint: 1/3 | Current (Amps): 1,950.00 | Current (%): 565.0 | Torque (ft-lbs): 975.00 | Torque (%): 110.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 2,000.00 | Current (%): 580.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 300.00 |
| Curvepoint: Full Load | Current (Amps): 345.00 | Current (%): 100.0 | Torque (ft-lbs): 885.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |
