Severe Duty Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 449T Frame, TEFC

XRI®-841 Severe Duty Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 449T Frame, TEFC - 449THFCD9036
Part#: 449THFCD9036
Catalog#: W635A
Model#: 449THFCD9036BB
Weight: 2834 lb
List Price: $61,662.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
| Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1789 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 449T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 390 A |
| Power Factor | Power Factor: 87.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0106 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
| Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 390 A |
| Efficiency | Efficiency: 96.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1789 rpm | Connection Drawing | Connection Drawing: EE7300U |
| Outline Drawing | Outline Drawing: SS557671 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 46.00 IN | Weight | Weight: 2834.00 LB |
| UPC | UPC: 722856193223 | Packaged Width | Packaged Width: 56.00 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.50 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 110.50 | 25%: 144.50 | 50%: 214.50 | 75%: 298.00 | 100%: 390.00 | 115%: 449.00 | 125%: 489.50 |
| % of Rated Load: Rated Output (KW) | 0%: 4.60 | 25%: 70.00 | 50%: 137.00 | 75%: 204.00 | 100%: 272.00 | 115%: 313.00 | 125%: 341.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.4 | 50%: 95.7 | 75%: 96.0 | 100%: 96.2 | 115%: 95.7 | 125%: 95.6 |
| % of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 61.0 | 50%: 80.0 | 75%: 86.0 | 100%: 87.5 | 115%: 87.8 | 125%: 87.7 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,789 | 115%: 1,787 | 125%: 1,786 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 256.00 | 50%: 512.00 | 75%: 769.00 | 100%: 1,027.00 | 115%: 1,183.00 | 125%: 1,287.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 2,150.00 | Current (%): 551.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 200.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Break-Down | Current (Amps): 1,290.00 | Current (%): 331.0 | Torque (ft-lbs): 2,450.00 | Torque (%): 239.0 | Speed (RPM): 1,749 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 2/3 | Current (Amps): 1,930.00 | Current (%): 495.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 214.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 1/3 | Current (Amps): 2,350.00 | Current (%): 602.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 214.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Full Load | Current (Amps): 390.00 | Current (%): 100.0 | Torque (ft-lbs): 1,027.00 | Torque (%): 100.0 | Speed (RPM): 1,789 | Rated Output (KW): 0.00 | Power Factor (%): 87.7 | Rated Output (Hp): 350.00 |
| Curvepoint: No Load | Current (Amps): 110.80 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.3 | Rated Output (Hp): 350.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 2,700.00 | Current (%): 692.0 | Torque (ft-lbs): 2,600.00 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!



