Encoder Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL

Encoder Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL
Part#: 449THFS8048
Catalog#: Y533
Model#: 449THFS8048BF
Weight: 3099 lb
List Price: $82,793.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class H insulation system
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
- Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, class F)
- Blue Chip quality, cast iron frame and brackets
- Patented “fracket” design (TEBC enclosure)
- Separate power supply required for blower motor
- Separate 230/460 volt power supply required for 1 HP blower motor
Specifications
Information not available at the moment. Please check back later!
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |