General Purpose Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, TEFC

General Purpose Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, TEFC

Part#: 449TTFC6088

Catalog#: GT1056

Model#: 449TTFC6088AA

Weight: 2650 lb

Key Features


  • Meets or exceeds NEMA PremiumĀ® efficiency. Model is in compliance with EISA2007
  • Cast iron frame and brackets
  • Suitable for 10:1 CT 60 minute duty, otherwise 2:1 CT
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • Will become build-up item when current stock is gone

Specifications


Phase Phase: 3 Output HP Output HP: 200 & 150 Hp
Output KW Output KW: 149.0 & 112.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1190 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 447/449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 & 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 228 & 206 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .018 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 55.91 in
Shaft Diameter Shaft Diameter: 3.375 in Shaft Extension Shaft Extension: 8.5 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 228 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Connection Drawing Connection Drawing: A-EE7341C Outline Drawing Outline Drawing: SS620287-449T
Voltage Voltage: 460 V Output KW Output KW: 149 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.8 %
Packaged Length Packaged Length: 66.00 IN Weight Weight: 2650.00 LB
UPC UPC: 722856002655 Packaged Width Packaged Width: 46.00 IN
HTC HTC: 8501.53.8040 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 32.39 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 62.50 25%: 82.00 50%: 124.00 75%: 174.00 100%: 228.00 115%: 262.00 125%: 286.00
% of Rated Load: Rated Output (KW) 0%: 3.50 25%: 39.50 50%: 78.00 75%: 117.00 100%: 156.00 115%: 180.00 125%: 196.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 94.1 50%: 95.4 75%: 95.8 100%: 95.8 115%: 95.4 125%: 95.0
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 60.0 50%: 79.0 75%: 85.0 100%: 86.0 115%: 86.0 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,194 75%: 1,192 100%: 1,190 115%: 1,188 125%: 1,185
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 220.00 50%: 440.00 75%: 661.00 100%: 883.00 115%: 1,018.00 125%: 1,106.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 1,350.00 Current (%): 592.0 Torque (ft-lbs): 1,450.00 Torque (%): 164.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: 1/3 Current (Amps): 1,400.00 Current (%): 615.0 Torque (ft-lbs): 1,450.00 Torque (%): 164.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Break-Down Current (Amps): 750.00 Current (%): 330.0 Torque (ft-lbs): 1,900.00 Torque (%): 215.0 Speed (RPM): 1,150 Rated Output (KW): Power Factor (%): 61.0 Rated Output (Hp): 200.00
Curvepoint: 2/3 Current (Amps): 1,250.00 Current (%): 550.0 Torque (ft-lbs): 1,550.00 Torque (%): 175.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Full Load Current (Amps): 228.00 Current (%): 100.0 Torque (ft-lbs): 883.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 200.00
Curvepoint: No Load Current (Amps): 62.50 Current (%): 27.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 4.0 Rated Output (Hp): 200.00
Curvepoint: Locked-Rotor Current (Amps): 1,425.00 Current (%): 625.0 Torque (ft-lbs): 1,650.00 Torque (%): 186.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 31.0 Rated Output (Hp): 200.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle