General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 1200 & 1200 RPM, 449T Frame, TEFC

General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 1200 & 1200 RPM, 449T Frame, TEFC

Part#: 449TTFCD6080

Catalog#: GT1156A

Model#: 449TTFCD6080CB

Weight: 2370.38 lb

List Price: $30,148.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149 kW Voltage Voltage: 575 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 184 A Power Factor Power Factor: 85
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0186 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 55.21 in
Frame Length Frame Length: 32.12 in Shaft Diameter Shaft Diameter: 3.375 in
Shaft Extension Shaft Extension: 8.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 184 A Synchronous RPM Synchronous RPM: 1200 & 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS557013
Voltage Voltage: 575 V Output KW Output KW: 149 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.8 %
Packaged Length Packaged Length: 58.00 IN Weight Weight: 2370.38 LB
UPC UPC: 722856062123 Packaged Width Packaged Width: 35.00 IN
HTC HTC: 8501.53.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 31.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 55.60 25%: 70.80 50%: 103.20 75%: 142.40 100%: 184.00 115%: 212.00 125%: 232.00
% of Rated Load: Rated Output (KW) 0%: 2.70 25%: 39.50 50%: 78.00 75%: 117.00 100%: 156.00 115%: 180.00 125%: 196.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 94.1 50%: 95.4 75%: 95.8 100%: 95.8 115%: 95.4 125%: 95.0
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 56.5 50%: 76.0 75%: 82.5 100%: 85.0 115%: 85.5 125%: 85.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,188 125%: 1,188
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 220.00 50%: 440.00 75%: 661.00 100%: 883.00 115%: 1,018.00 125%: 1,106.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 1,045.00 Current (%): 460.0 Torque (ft-lbs): 1,700.00 Torque (%): 195.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Full Load Current (Amps): 230.00 Current (%): 100.0 Torque (ft-lbs): 883.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): Power Factor (%): 85.0 Rated Output (Hp): 200.00
Curvepoint: 1/3 Current (Amps): 1,262.00 Current (%): 555.0 Torque (ft-lbs): 1,355.00 Torque (%): 152.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Break-Down Current (Amps): 780.00 Current (%): 345.0 Torque (ft-lbs): 2,350.00 Torque (%): 265.0 Speed (RPM): 1,155 Rated Output (KW): Power Factor (%): 62.0 Rated Output (Hp): 200.00
Curvepoint: No Load Current (Amps): 69.50 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 4.0 Rated Output (Hp): 200.00
Curvepoint: Pull-Up Current (Amps): 1,160.00 Current (%): 510.0 Torque (ft-lbs): 1,372.00 Torque (%): 155.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 200.00
Curvepoint: Locked-Rotor Current (Amps): 1,425.00 Current (%): 640.0 Torque (ft-lbs): 1,550.00 Torque (%): 175.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 31.0 Rated Output (Hp): 200.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle