Explosion Proof Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447/449T Frame, EPFC

Explosion Proof Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447/449T Frame, EPFC

Part#: 449TTGS16554

Catalog#: E596

Model#: 449TTGS16554AA

Weight: 3240 lb

List Price: $59,511.00

Key Features


  • Meets NEMA Premium® efficiency
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external surfaces treated with epoxy paint
  • Normally closed thermostats (must be connected to control circuit)
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Roller bearing on shaft end for belted load only

Specifications


Phase Phase: 3 Output HP Output HP: 300 & 250 Hp
Output KW Output KW: 224.0 & 187.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1785 & 1485 rpm Service Factor Service Factor: 1.00 & 1.00
Frame Frame: 447/449T Enclosure Enclosure: Explosion Proof Fan cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 96.5 & 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 339 & 340 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: UL Listed; also, UL Certified for Canada CSA CSA: N
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0085 Ohms Mounting Mounting: RIGID
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 51.85 in
Frame Length Frame Length: 28.75 in Shaft Diameter Shaft Diameter: 3.375 in
Shaft Extension Shaft Extension: 8.76 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Output HP Output HP: 300 Hp Output KW Output KW: 224 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 339 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Connection Drawing Connection Drawing: A-EE7300CB Outline Drawing Outline Drawing: B-SS515578-2875
Voltage Voltage: 460 V Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 96.5 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 3240.00 LB
UPC UPC: 722856051134 Packaged Width Packaged Width: 46.00 IN
HTC HTC: 8501.53.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 28.60 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 98.00 25%: 125.00 50%: 187.00 75%: 260.00 100%: 339.00 115%: 390.00 125%: 425.00
% of Rated Load: Rated Output (KW) 0%: 4.50 25%: 60.00 50%: 117.00 75%: 174.00 100%: 232.00 115%: 267.00 125%: 290.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.4 75%: 96.5 100%: 96.5 115%: 96.2 125%: 95.8
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 60.0 50%: 78.0 75%: 84.5 100%: 86.0 115%: 86.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,796 50%: 1,792 75%: 1,788 100%: 1,785 115%: 1,782 125%: 1,778
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 45.0 50%: 40.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 219.00 50%: 439.00 75%: 660.00 100%: 883.00 115%: 1,015.00 125%: 1,105.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 339.00 Current (%): 100.0 Torque (ft-lbs): 883.00 Torque (%): 100.0 Speed (RPM): 1,785 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: Pull-Up Current (Amps): 2,050.00 Current (%): 605.0 Torque (ft-lbs): 1,650.00 Torque (%): 187.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: Locked-Rotor Current (Amps): 2,200.00 Current (%): 649.0 Torque (ft-lbs): 1,775.00 Torque (%): 201.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 31.0 Rated Output (Hp): 300.00
Curvepoint: 1/3 Current (Amps): 2,150.00 Current (%): 634.0 Torque (ft-lbs): 1,600.00 Torque (%): 181.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: 2/3 Current (Amps): 1,950.00 Current (%): 575.0 Torque (ft-lbs): 1,850.00 Torque (%): 210.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00
Curvepoint: Break-Down Current (Amps): 1,150.00 Current (%): 339.0 Torque (ft-lbs): 2,100.00 Torque (%): 238.0 Speed (RPM): 1,725 Rated Output (KW): Power Factor (%): 64.0 Rated Output (Hp): 300.00
Curvepoint: No Load Current (Amps): 98.00 Current (%): 29.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 300.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle