OBSOLETE REPLACED BY 254TPFSA10088

OBSOLETE REPLACED BY 254TPFSA10088

Part#: 825201.00

Catalog#: 825201.00

Model#: 254TPFSA20121A

Weight: 344 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 460 V
Speed Speed: 1800 rpm Service Factor Service Factor: 1
Frame Frame: 254TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 94 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 120 Hz
Current Current: 18 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: No Design Code KVA Code KVA Code: N/A
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: AC Permament Magnet Starting Method Starting Method: Inverter Only
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 18 A Frequency Frequency: 120 Hz
Speed Speed: 1800 rpm Connection Drawing Connection Drawing: A-EE7300T
Outline Drawing Outline Drawing: B-SS203152-1225 Voltage Voltage: 460 V
Output KW Output KW: 11.2 kW Output HP Output HP: 15 Hp
Frame Size Frame Size: 254 Efficiency Efficiency: 94 %
Weight Weight: 344.00 LB UPC UPC: 691720045336
Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!