30HP..1800RPM.286T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS....
30HP..1800RPM.286T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS....
Part#: B194230.00
Catalog#: B194230.00
Model#: D286T17FB10A
Weight: 537 lb
List Price: $4,575.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 72.5/36.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .2455 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 72.5/36.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: SS620704-284 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 43.00 IN |
Weight | Weight: 537.00 LB | UPC | UPC: 691720992982 |
Packaged Width | Packaged Width: 36.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 30.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.00 | 25%: 17.80 | 50%: 22.50 | 75%: 28.90 | 100%: 36.30 | 115%: 41.10 | 125%: 44.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 6.20 | 50%: 12.00 | 75%: 17.90 | 100%: 23.80 | 115%: 27.70 | 125%: 30.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.3 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.5 | 50%: 67.5 | 75%: 78.0 | 100%: 83.0 | 115%: 85.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,770 | 125%: 1,768 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 36.30 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 180.00 | Current (%): 496.0 | Torque (ft-lbs): 151.00 | Torque (%): 170.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 217.00 | Current (%): 598.0 | Torque (ft-lbs): 178.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 195.00 | Current (%): 537.0 | Torque (ft-lbs): 147.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 129.00 | Current (%): 355.0 | Torque (ft-lbs): 227.00 | Torque (%): 255.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 164.00 | Current (%): 452.0 | Torque (ft-lbs): 185.00 | Torque (%): 208.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 16.00 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!