..50HP..1200RPM.365T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS........
..50HP..1200RPM.365T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS........
Part#: B194235.00
Catalog#: B194235.00
Model#: D365T11FB12A
Weight: 1000 lb
List Price: $13,777.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1188 & 988 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 121/60.5 & 119/59.5 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1329 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 121.0/60.5 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1188 rpm |
Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: SS556999 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 37 kW |
Output HP | Output HP: 50 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 94.1 % | Weight | Weight: 1000.00 LB |
UPC | UPC: 691720993019 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 28.50 | 50%: 36.80 | 75%: 47.80 | 100%: 60.50 | 115%: 68.80 | 125%: 74.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 10.50 | 50%: 20.00 | 75%: 29.50 | 100%: 39.50 | 115%: 46.00 | 125%: 50.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.0 | 50%: 68.5 | 75%: 78.0 | 100%: 82.5 | 115%: 83.5 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,190 | 100%: 1,188 | 115%: 1,185 | 125%: 1,184 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 255.00 | 125%: 277.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 290.00 | Current (%): 480.0 | Torque (ft-lbs): 335.00 | Torque (%): 152.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 315.00 | Current (%): 520.0 | Torque (ft-lbs): 330.00 | Torque (%): 150.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 215.00 | Current (%): 360.0 | Torque (ft-lbs): 620.00 | Torque (%): 280.0 | Speed (RPM): 1,135 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 362.00 | Current (%): 600.0 | Torque (ft-lbs): 398.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 265.00 | Current (%): 440.0 | Torque (ft-lbs): 418.00 | Torque (%): 190.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 60.50 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): | Power Factor (%): 82.5 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!