Pool Pump Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JMZ Frame, DP

Pool Pump Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JMZ Frame, DP
Part#: CEQ500
Catalog#: CEQ500
Weight: 77 lb
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Premium Efficient Designs
- Special JMZ Shaft Configuration
- 40°C Ambient
- Double Shielded Ball Bearing
- Rigid Base
- 303 Stainless Steel Shaft Extension
- Open Dripproof
- Replaces Pentair Motor #357065S
- Replaces Pentair Pump Model #EQ500
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3501 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184JMZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 22.2 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 17.11 in | Frame Length | Frame Length: 10.50 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 4.25 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3501 rpm | Connection Drawing | Connection Drawing: 005056.03CY |
Outline Drawing | Outline Drawing: OLCEQ500 | Voltage | Voltage: 230 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Packaged Length | Packaged Length: 17.88 IN |
Weight | Weight: 77.00 LB | UPC | UPC: 786674071965 |
Packaged Width | Packaged Width: 13.00 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 10.84 IN |
Efficiency
Information not available at the moment. Please check back later!