General Purpose Motor, 15.0 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 254T Frame, DP
General Purpose Motor, 15.0 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 254T Frame, DP - E451M2
Part#: E451M2
Catalog#: E451M2
Model#: E451M2AA
Weight: 237 lb
Key Features
- Meets or exceeds all USA mandated efficiencies
- Rolled steel construction
- 6:1 Variable Torque
- 60/50 Hz (50Hz @ next lower HP, 1.15 SF)
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 254T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 93 & 92 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 37.8/18.9 A |
| Power Factor | Power Factor: 79.9 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: DP |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 4 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: .515 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 22.1 in |
| Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.625 in |
| Shaft Extension | Shaft Extension: 4.4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: VARIABLE 6:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Efficiency | Efficiency: 93 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1770 rpm |
| Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: E451M2-S01 |
| Frame Prefix | Frame Prefix: S | Packaged Length | Packaged Length: 20.25 IN |
| Weight | Weight: 237.00 LB | UPC | UPC: 786674064288 |
| Packaged Width | Packaged Width: 18.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
Efficiency
Information not available at the moment. Please check back later!
